rpos::features::artifact_provider::RectangleArea Struct
RectangleArea is a rectangular area with specified usage
Header File
rpos/features/artifact_provider/feature.h
Applies to
- Slamware
Constructors
/**
* Construct an empty RectangleArea(usage is MaintenanceArea as default).
*/
RectangleArea();
/**
* Construct an RectangleArea.
*/
RectangleArea(ArtifactUsage usage,
const rpos::core::Point& start,
const rpos::core::Point& nd,
float halfWidth);
/**
* Construct an RectangleArea with id.
*/
RectangleArea(ArtifactUsage usage,
const rpos::core::ORectangleF &rect,
rpos::core::SegmentID id);
Member Fields
rpos::core::SegmentID id;
rpos::core::ORectangleF area;
ArtifactUsage usage;
rpos::core::Metadata metadata;
Metadata is used to hold some detail data related to specific usage. Here area some internally defined keys:
static const char MetaDataKey_RectangleAreaType[] = "rectangle_area_type";
static const char MetaDataKey_EscapeDistance[] = "escape_distance";
Enums
RectangleAreaType
For details, please refer to
RectangleAreaType.