rpos::features::system_resource::BaseHealthInfo Struct
Health information of the robot
Header File
rpos/features/system_resource/device_health.h
Applies to
- Slamware
Constructors
/**
* Default constructor.
*/
BaseHealthInfo();
Fields
/**
* Whether has warning.
*/
bool hasWarning;
/**
* Whether has error.
*/
bool hasError;
/**
* Whether has fatal errors.
*/
bool hasFatal;
std::vector<BaseError> errors;
please refer to rpos::features::system_resource::BaseError for details
/**
* Is the emergency stop is activated.
boost::optional<bool> hasSystemEmergencyStop;
Please be careful with data type
boost::optional<bool>. It might be invalid in some old version of SLAMWARE system.
if(hasSystemEmergencyStop)
dosomething; // The field is valid, but not sure value is true or false
if(hasSystemEmergencyStop == true)
dosomething; // The field is valid, and with value true
if(hasSystemEmergencyStop == false)
dosomething; // The field is valid, and with value false
/**
* Whether the main LIDAR is disconnected.
*/
boost::optional<bool> hasLidarDisconnected;
/**
* Whether the chasis is disconnected.
*/
boost::optional<bool> hasSdpDisconnected;
/**
* Whether the depth camera is disconnected (always false if no depth camera is connected).
*/
boost::optional<bool> hasDepthCameraDisconnected;