The 2D gridmap generation options class wraps the 2D gridmap generation options. More...
#include <slamtec_remote_objects.hxx>
Public Member Functions | |
LIDAR2DGridMapGenerationOptions (const slamtec_aurora_sdk_2d_gridmap_generation_options_t &other) | |
LIDAR2DGridMapGenerationOptions (const LIDAR2DGridMapGenerationOptions &other) | |
LIDAR2DGridMapGenerationOptions & | operator= (const LIDAR2DGridMapGenerationOptions &other) |
void | loadDefaults () |
Load the default 2D gridmap generation options. | |
void | setHeightRange (float minHeight, float maxHeight) |
Set the height range for the 2D gridmap generation. More... | |
void | clearHeightRange () |
Clear the height range for the 2D gridmap generation. | |
Additional Inherited Members | |
![]() | |
float | resolution |
The resolution of the gridmap. | |
float | map_canvas_width |
The width of the gridmap canvas. | |
float | map_canvas_height |
The height of the gridmap canvas. | |
int | active_map_only |
Whether to generate the active map only. | |
int | height_range_specified |
Whether the height range is specified. More... | |
float | min_height |
The minimum height of LIDAR scan pose to be included in the gridmap. | |
float | max_height |
The maximum height of LIDAR scan pose to be included in the gridmap. | |
The 2D gridmap generation options class wraps the 2D gridmap generation options.
This class is used to wrap the 2D gridmap generation options. 2
|
inline |
Set the height range for the 2D gridmap generation.
[in] | minHeight | The minimum height |
[in] | maxHeight | The maximum height |